4601h EEO2.*
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 4601h | 0 | Unsigned8 | - | - | Read only | No | All |
| EEO2.DIR | 4601h | 1 | Unsigned8 | - | - | Read/Write | No | All |
| EEO2.LINES | 4601h | 2 | Unsigned32 | - | - | Read/Write | No | All |
| EEO2.MODE | 4601h | 3 | Unsigned8 | - | - | Read/Write | No | All |
| EEO2.PULSEWIDTH | 4601h | 4 | Unsigned32 | 1000:1 | - | Read/Write | No | All |
| EEO2.SOURCE | 4601h | 5 | Unsigned8 | - | - | Read/Write | No | All |
| EEO2.ZMODE | 4601h | 6 | Unsigned8 | - | - | Read/Write | No | All |
| EEO2.ZOFFSET | 4601h | 7 | Unsigned32 | - | - | Read/Write | No | All |
| EEO2.PIN | 4601h | 8 | Unsigned32 | - | - | Read/Write | No | All |
| EEO2.POUT | 4601h | 9 | Unsigned32 | - | - | Read/Write | No | All |
| EEO2.STATUS | 4601h | 10 | Unsigned8 | - | - | Read only | No | All |
| EEO2.FAULTAXIS | 4601h | 11 | Unsigned8 | - | - | Read/Write | No | All |






